??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2016-10-1R5M-TR
Bill of material
SLPPI2016-10-1R5M-TR
Part Number
SLPPI2016-10-1R5M-TR
Description
High Power Inductor, 1.5uH, 116 Ohm, 1.8A, Surface Mount, Tape and Reel
I sat
1,8 A
I rms
1,8 A
Inductance
1,5 µH
DCR
116 Ohm
Max Height
1 mm
Dimensions Max
2.0 * 1.6 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models