??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2016-10-1R0M
Bill of material
SLPPI2016-10-1R0M
Part Number
SLPPI2016-10-1R0M
Description
High Power Inductor, 1uH, 68 Ohm, 2.3A, Surface Mount, Bulk
I sat
2,4 A
I rms
2,3 A
Inductance
1 µH
DCR
68 Ohm
Max Height
1 mm
Dimensions Max
2.0 * 1.6 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models