??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-18-3R3M-TR
Bill of material
SLPPI06-18-3R3M-TR
Part Number
SLPPI06-18-3R3M-TR
Description
High Power Inductor, 3.3uH, 56 Ohm, 4A, Surface Mount
I sat
7 A
I rms
4 A
Inductance
3,3 µH
DCR
56 Ohm
Max Height
1,6 mm
Dimensions Max
7.1*6.6 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models