??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-18-100M-TR
Bill of material
SLPPI06-18-100M-TR
Part Number
SLPPI06-18-100M-TR
Description
High Power Inductor, 10uH, 145 Ohm, 2.4A, Surface Mount
I sat
4 A
I rms
2,4 A
Inductance
10 µH
DCR
145 Ohm
Max Height
1,6 mm
Dimensions Max
7.1*6.6 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models