??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-15-1R5M
Bill of material
SLPPI06-15-1R5M
Part Number
SLPPI06-15-1R5M
Description
High Power Inductor, 1.5uH, 28 Ohm, 6A, Surface Mount
I sat
9,6 A
I rms
6 A
Inductance
1,5 µH
DCR
28 Ohm
Max Height
1,3 mm
Dimensions Max
7.1*6.6 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models