??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-12-2R2M
Bill of material
SLPPI06-12-2R2M
Part Number
SLPPI06-12-2R2M
Description
High Power Inductor, 2.2uH, 65 Ohm, 4A, Surface Mount
I sat
5,8 A
I rms
4 A
Inductance
2,2 µH
DCR
65 Ohm
Max Height
1 mm
Dimensions Max
7.1*6.6 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models