??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-12-1R0M-TR
Bill of material
SLPPI06-12-1R0M-TR
Part Number
SLPPI06-12-1R0M-TR
Description
High Power Inductor, 1uH, 28 Ohm, 5A, Surface Mount
I sat
9,7 A
I rms
5 A
Inductance
1 µH
DCR
28 Ohm
Max Height
1 mm
Dimensions Max
7.1*6.6 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models