??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-10-R68M
Bill of material
SLPPI06-10-R68M
Part Number
SLPPI06-10-R68M
Description
High Power Inductor, 0.68uH, 27.8 Ohm, 5.5A, Surface Mount
I sat
10,5 A
I rms
5,5 A
Inductance
0,68 µH
DCR
27,8 Ohm
Max Height
0,8 mm
Dimensions Max
7.1*6.6 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models