??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-10-1R5M
Bill of material
SLPPI06-10-1R5M
Part Number
SLPPI06-10-1R5M
Description
High Power Inductor, 1.5uH, 71 Ohm, 3.7A, Surface Mount
I sat
6,3 A
I rms
3,7 A
Inductance
1,5 µH
DCR
71 Ohm
Max Height
0,8 mm
Dimensions Max
7.1*6.6 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models