??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-02-4R7M
Bill of material
SLPPI06-02-4R7M
Part Number
SLPPI06-02-4R7M
Description
High Power Inductor, 4.7uH, 50 Ohm, 4A, Surface Mount
I sat
6,5 A
I rms
4 A
Inductance
4,7 µH
DCR
50 Ohm
Max Height
1,8 mm
Dimensions Max
7.1*6.6 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models