??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-18-R47M-TR
Bill of material
SLPPI05-18-R47M-TR
Part Number
SLPPI05-18-R47M-TR
Description
High Power Inductor, 0.47uH, 8.9 Ohm, 9.5A, Surface Mount
I sat
15,5 A
I rms
9,5 A
Inductance
0,47 µH
DCR
8,9 Ohm
Max Height
1,6 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models