??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-18-2R2M
Bill of material
SLPPI05-18-2R2M
Part Number
SLPPI05-18-2R2M
Description
High Power Inductor, 2.2uH, 35 Ohm, 4.7A, Surface Mount
I sat
7,4 A
I rms
4,7 A
Inductance
2,2 µH
DCR
35 Ohm
Max Height
1,6 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models