??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-15-4R7M-TR
Bill of material
SLPPI05-15-4R7M-TR
Part Number
SLPPI05-15-4R7M-TR
Description
High Power Inductor, 4.7uH, 96 Ohm, 2.6A, Surface Mount
I sat
4,2 A
I rms
2,6 A
Inductance
4,7 µH
DCR
96 Ohm
Max Height
1,3 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models