??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-15-100M
Bill of material
SLPPI05-15-100M
Part Number
SLPPI05-15-100M
Description
High Power Inductor, 10uH, 170 Ohm, 2A, Surface Mount
I sat
3 A
I rms
2 A
Inductance
10 µH
DCR
170 Ohm
Max Height
1,3 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models