??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-12-4R7M
Bill of material
SLPPI05-12-4R7M
Part Number
SLPPI05-12-4R7M
Description
High Power Inductor, 4.7uH, 156 Ohm, 2A, Surface Mount
I sat
3,5 A
I rms
2 A
Inductance
4,7 µH
DCR
156 Ohm
Max Height
1 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models