??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-12-2R2M-TR
Bill of material
SLPPI05-12-2R2M-TR
Part Number
SLPPI05-12-2R2M-TR
Description
High Power Inductor, 2.2uH, 66 Ohm, 3.5A, Surface Mount
I sat
4,2 A
I rms
3,5 A
Inductance
2,2 µH
DCR
66 Ohm
Max Height
1 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models