??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-12-1R0M
Bill of material
SLPPI05-12-1R0M
Part Number
SLPPI05-12-1R0M
Description
High Power Inductor, 1uH, 31.8 Ohm, 4.8A, Surface Mount
I sat
8,2 A
I rms
4,8 A
Inductance
1 µH
DCR
31,8 Ohm
Max Height
1 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models