??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-10-1R0M-TR
Bill of material
SLPPI05-10-1R0M-TR
Part Number
SLPPI05-10-1R0M-TR
Description
High Power Inductor, 1uH, 52 Ohm, 3A, Surface Mount
I sat
7,8 A
I rms
3 A
Inductance
1 µH
DCR
52 Ohm
Max Height
0,8 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models