??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-02-4R7M
Bill of material
SLPPI05-02-4R7M
Part Number
SLPPI05-02-4R7M
Description
High Power Inductor, 4.7uH, 65 Ohm, 3.2A, Surface Mount
I sat
4 A
I rms
3,2 A
Inductance
4,7 µH
DCR
65 Ohm
Max Height
1,8 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models