??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-02-3R3M
Bill of material
SLPPI05-02-3R3M
Part Number
SLPPI05-02-3R3M
Description
High Power Inductor, 3.3uH, 59.3 Ohm, 3.5A, Surface Mount
I sat
6,5 A
I rms
3,5 A
Inductance
3,3 µH
DCR
59,3 Ohm
Max Height
1,8 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models