??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-02-1R0M
Bill of material
SLPPI05-02-1R0M
Part Number
SLPPI05-02-1R0M
Description
High Power Inductor, 1uH, 16.5 Ohm, 6.8A, Surface Mount
I sat
10,6 A
I rms
6,8 A
Inductance
1 µH
DCR
16,5 Ohm
Max Height
1,8 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models