??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-15-R22M
Bill of material
SLPPI04-15-R22M
Part Number
SLPPI04-15-R22M
Description
High Power Inductor, 0.22uH, 8.8 Ohm, 11A, Surface Mount, Bulk
I sat
15 A
I rms
11 A
Inductance
0,22 µH
DCR
8,8 Ohm
Max Height
1,3 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models