??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-15-R12M
Bill of material
SLPPI04-15-R12M
Part Number
SLPPI04-15-R12M
Description
High Power Inductor, 0.12uH, 7.2 Ohm, 12A, Surface Mount, Bulk
I sat
22 A
I rms
12 A
Inductance
0,12 µH
DCR
7,2 Ohm
Max Height
1,3 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Pobierz modele CAD