??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-15-1R5M
Bill of material
SLPPI04-15-1R5M
Part Number
SLPPI04-15-1R5M
Description
High Power Inductor, 1.5uH, 47 Ohm, 3.5A, Surface Mount, Bulk
I sat
6 A
I rms
3,5 A
Inductance
1,5 µH
DCR
47 Ohm
Max Height
1,3 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models