??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-15-100M
Bill of material
SLPPI04-15-100M
Part Number
SLPPI04-15-100M
Description
High Power Inductor, 10uH, 278 Ohm, 1A, Surface Mount, Bulk
I sat
1,8 A
I rms
1 A
Inductance
10 µH
DCR
278 Ohm
Max Height
1,3 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Pobierz modele CAD