??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-12-R68M
Bill of material
SLPPI04-12-R68M
Part Number
SLPPI04-12-R68M
Description
High Power Inductor, 0.68uH, 23 Ohm, 5A, Surface Mount, Bulk
I sat
7 A
I rms
5 A
Inductance
0,68 µH
DCR
23 Ohm
Max Height
1 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models