??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-12-R47M
Bill of material
SLPPI04-12-R47M
Part Number
SLPPI04-12-R47M
Description
High Power Inductor, 0.47uH, 20 Ohm, 7A, Surface Mount, Bulk
I sat
10 A
I rms
7 A
Inductance
0,47 µH
DCR
20 Ohm
Max Height
1 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models