??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-12-R33M
Bill of material
SLPPI04-12-R33M
Part Number
SLPPI04-12-R33M
Description
High Power Inductor, 0.33uH, 14.5 Ohm, 8A, Surface Mount, Bulk
I sat
12 A
I rms
8 A
Inductance
0,33 µH
DCR
14,5 Ohm
Max Height
1 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models