??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-10-6R8M
Bill of material
SLPPI04-10-6R8M
Part Number
SLPPI04-10-6R8M
Description
High Power Inductor, 6.8uH, 268 Ohm, 1.1A, Surface Mount, Bulk
I sat
2,2 A
I rms
1,1 A
Inductance
6,8 µH
DCR
268 Ohm
Max Height
0,8 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models