??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-10-2R2M-TR
Bill of material
SLPPI04-10-2R2M-TR
Part Number
SLPPI04-10-2R2M-TR
Description
High Power Inductor, 2.2uH, 108 Ohm, 2.4A, Surface Mount, Tape and Reel
I sat
4 A
I rms
2,4 A
Inductance
2,2 µH
DCR
108 Ohm
Max Height
0,8 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models