??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-10-1R0M-TR
Bill of material
SLPPI04-10-1R0M-TR
Part Number
SLPPI04-10-1R0M-TR
Description
High Power Inductor, 1uH, 42 Ohm, 3.5A, Surface Mount, Tape and Reel
I sat
5,5 A
I rms
3,5 A
Inductance
1 µH
DCR
42 Ohm
Max Height
0,8 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models