??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-10-100M
Bill of material
SLPPI04-10-100M
Part Number
SLPPI04-10-100M
Description
High Power Inductor, 10uH, 312 Ohm, 0.8A, Surface Mount, Bulk
I sat
1,4 A
I rms
0,8 A
Inductance
10 µH
DCR
312 Ohm
Max Height
0,8 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models