??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-02-R47M-TR
Bill of material
SLPPI04-02-R47M-TR
Part Number
SLPPI04-02-R47M-TR
Description
High Power Inductor, 0.47uH, 11.3 Ohm, 8A, Surface Mount, Tape and Reel
I sat
12 A
I rms
8 A
Inductance
0,47 µH
DCR
11,3 Ohm
Max Height
1,8 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models