??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-02-R33M
Bill of material
SLPPI04-02-R33M
Part Number
SLPPI04-02-R33M
Description
High Power Inductor, 0.33uH, 8.4 Ohm, 9A, Surface Mount, Bulk
I sat
12 A
I rms
9 A
Inductance
0,33 µH
DCR
8,4 Ohm
Max Height
1,8 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models