??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-02-R22M-TR
Bill of material
SLPPI04-02-R22M-TR
Part Number
SLPPI04-02-R22M-TR
Description
High Power Inductor, 0.22uH, 7.4 Ohm, 12A, Surface Mount, Tape and Reel
I sat
18 A
I rms
12 A
Inductance
0,22 µH
DCR
7,4 Ohm
Max Height
1,8 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models