??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-02-4R7M-TR
Bill of material
SLPPI04-02-4R7M-TR
Part Number
SLPPI04-02-4R7M-TR
Description
High Power Inductor, 4.7uH, 70 Ohm, 2.2A, Surface Mount, Tape and Reel
I sat
4 A
I rms
2,2 A
Inductance
4,7 µH
DCR
70 Ohm
Max Height
1,8 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models