??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-02-3R3M
Bill of material
SLPPI04-02-3R3M
Part Number
SLPPI04-02-3R3M
Description
High Power Inductor, 3.3uH, 54 Ohm, 3A, Surface Mount, Bulk
I sat
4,5 A
I rms
3 A
Inductance
3,3 µH
DCR
54 Ohm
Max Height
1,8 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models