??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-02-1R5M-TR
Bill of material
SLPPI04-02-1R5M-TR
Part Number
SLPPI04-02-1R5M-TR
Description
High Power Inductor, 1.5uH, 26.4 Ohm, 4A, Surface Mount, Tape and Reel
I sat
6,5 A
I rms
4 A
Inductance
1,5 µH
DCR
26,4 Ohm
Max Height
1,8 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models