??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-02-150M-TR
Bill of material
SLPPI04-02-150M-TR
Part Number
SLPPI04-02-150M-TR
Description
High Power Inductor, 15uH, 275 Ohm, 1.3A, Surface Mount, Tape and Reel
I sat
2 A
I rms
1,3 A
Inductance
15 µH
DCR
275 Ohm
Max Height
1,8 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models