??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-15-R33M-TR
Bill of material
SLPPI03-15-R33M-TR
Part Number
SLPPI03-15-R33M-TR
Description
High Power Inductor, 0.33uH, 18 Ohm, 6.5A, Surface Mount, Tape and Reel
I sat
11,5 A
I rms
6,5 A
Inductance
0,33 µH
DCR
18 Ohm
Max Height
1,3 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models