??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-15-R22M
Bill of material
SLPPI03-15-R22M
Part Number
SLPPI03-15-R22M
Description
High Power Inductor, 0.22uH, 13 Ohm, 9A, Surface Mount, Bulk
I sat
12 A
I rms
9 A
Inductance
0,22 µH
DCR
13 Ohm
Max Height
1,3 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models