??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-15-1R0M
Bill of material
SLPPI03-15-1R0M
Part Number
SLPPI03-15-1R0M
Description
High Power Inductor, 1uH, 42 Ohm, 3.5A, Surface Mount, Bulk
I sat
5,2 A
I rms
3,5 A
Inductance
1 µH
DCR
42 Ohm
Max Height
1,3 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models