??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-12-R33M
Bill of material
SLPPI03-12-R33M
Part Number
SLPPI03-12-R33M
Description
High Power Inductor, 0.33uH, 18 Ohm, 5.2A, Surface Mount, Bulk
I sat
8,6 A
I rms
5,2 A
Inductance
0,33 µH
DCR
18 Ohm
Max Height
1 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models