??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-12-4R7M
Bill of material
SLPPI03-12-4R7M
Part Number
SLPPI03-12-4R7M
Description
High Power Inductor, 4.7uH, 190 Ohm, 0.9A, Surface Mount, Bulk
I sat
1,8 A
I rms
0,9 A
Inductance
4,7 µH
DCR
190 Ohm
Max Height
1 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models