??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-12-3R3M
Bill of material
SLPPI03-12-3R3M
Part Number
SLPPI03-12-3R3M
Description
High Power Inductor, 3.3uH, 155 Ohm, 1.4A, Surface Mount, Bulk
I sat
2,8 A
I rms
1,4 A
Inductance
3,3 µH
DCR
155 Ohm
Max Height
1 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models