??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-12-2R2M
Bill of material
SLPPI03-12-2R2M
Part Number
SLPPI03-12-2R2M
Description
High Power Inductor, 2.2uH, 102 Ohm, 2.1A, Surface Mount, Bulk
I sat
3,5 A
I rms
2,1 A
Inductance
2,2 µH
DCR
102 Ohm
Max Height
1 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models