??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-12-1R0M
Bill of material
SLPPI03-12-1R0M
Part Number
SLPPI03-12-1R0M
Description
High Power Inductor, 1uH, 45 Ohm, 3A, Surface Mount, Bulk
I sat
5 A
I rms
3 A
Inductance
1 µH
DCR
45 Ohm
Max Height
1 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Anteprime
3D
2D
Download modelli CAD