??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-10-R47M
Bill of material
SLPPI03-10-R47M
Part Number
SLPPI03-10-R47M
Description
High Power Inductor, 0.47uH, 25 Ohm, 3A, Surface Mount, Bulk
I sat
6 A
I rms
3 A
Inductance
0,47 µH
DCR
25 Ohm
Max Height
0,8 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models