??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-10-R22M
Bill of material
SLPPI03-10-R22M
Part Number
SLPPI03-10-R22M
Description
High Power Inductor, 0.22uH, 14 Ohm, 5.5A, Surface Mount, Bulk
I sat
9 A
I rms
5,5 A
Inductance
0,22 µH
DCR
14 Ohm
Max Height
0,8 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models