??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-10-R15M
Bill of material
SLPPI03-10-R15M
Part Number
SLPPI03-10-R15M
Description
High Power Inductor, 0.15uH, 12 Ohm, 7A, Surface Mount, Bulk
I sat
10 A
I rms
7 A
Inductance
0,15 µH
DCR
12 Ohm
Max Height
0,8 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models